Hipersep®Flowdrive Preparative HPLC Chromatography Systems
From development to commercial phase
The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.
- Highly flexible configuration
- Sanitary, easy-to-clean system
- Compact and ergonomic design
- Large flowrate rangeFully automated system
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (5)
From development to commercial phase
The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.
Highly flexible configuration
Sanitary, easy-to-clean system
Compact and ergonomic design
Large flowrate rangeFully automated system
From development to commercial phase
The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.
Highly flexible configuration
Sanitary, easy-to-clean system
Compact and ergonomic design
Large flowrate rangeFully automated system
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
Guaranteed and repeatable performance
Scale-up flexibility
Fast and easy cleaning validation
A flexible HPLC System for clinical manufacturing and process development.
The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.
Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
Minimize risk of cross contamination with a sanitary, easy-to-clean concept
Save facility space with a compact and ergonomic design
From development to commercial phase
The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.
Highly flexible configuration
Sanitary, easy-to-clean system
Compact and ergonomic design
Large flowrate rangeFully automated system
Hipersep® Flowdrive Preparative HPLC Chromatography Systems
Changes in the pharmaceutical industry are driving new manufacturing requirements, meaning that facilities must provide for:
- High temperature processes
- Complex molecules, multiple products and smaller batch sizes
- Process standardization
- Sanitary design to reduce cross-contamination risk
From development to commercial phase, the Hipersep® Flowdrive platform is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.