Skip to content Skip to navigation menu

Choose your product

Narrow your results

Show more

Filter by product attributes

Show more

Process Solutions (693)

MSC NutriStem® XF Basal Medium, without Phenol Red

$141.00

1 Piece
Brand
NutriStem®
Volume
500 ML
Origin
Xeno-Free
Phenol Red Indicator
Without Phenol Red
Sartobind® Q SingleSep Mini
Sartobind® Q SingleSep Mini
Item no.: 92IEXQ42D4-OO--A
Brand
Sartobind® Q
Bed Height
4 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Single Use Cassette
Single Use Cassette
Item no.: 3021462907E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Single Use Cassette
Single Use Cassette
Item no.: 3021463907E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Single Use Cassette
Single Use Cassette
Item no.: 3021465007E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Single Use Cassette
Single Use Cassette
Item no.: 3021467907E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Single Use Cassette
Sartocon® Single Use Cassette
Item no.: 3021465907E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® Single Use Cassette
Sartocon® Single Use Cassette
Item no.: 3021466807E--SUD
Brand
Sartocon® SU
Filtration Area
0.7 m²
Filter Class
Ultrafilter
Membrane Material
Polyethersulfone (PES)
Sartocon® PESU Cassette
Sartocon® PESU Cassette
Item no.: 3021545806W--SUD
Brand
Sartocon® SU
Filtration Area
0.6 m²
Filter Class
Microfilter
Membrane Material
Polyethersulfone (PES)
Sartobind® Q Mini 10 mL, hose barb
Sartobind® Q Mini 10 mL, hose barb
Item no.: 96IEXQ42D4ROO--A
Brand
Sartobind® Q
Bed Height
4 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Sartobind® Q Mini 20 mL, mini TC
Sartobind® Q Mini 20 mL, mini TC
Item no.: 96IEXQ42E4JFF--A
Brand
Sartobind® Q
Bed Height
8 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Sartobind® Q Mini 10 mL, Luer
Sartobind® Q Mini 10 mL, Luer
Item no.: 96IEXQ42D4R11--A
Brand
Sartobind® Q
Bed Height
4 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Sartobind® Q Mini 20 mL, hose barb
Sartobind® Q Mini 20 mL, hose barb
Item no.: 96IEXQ42E4JOO--A
Brand
Sartobind® Q
Bed Height
8 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Sartobind® Q Mini 20 mL, Luer
Sartobind® Q Mini 20 mL, Luer
Item no.: 96IEXQ42E4J11--A
Brand
Sartobind® Q
Bed Height
8 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Sartobind® Q Mini 10 mL, mini TC
Sartobind® Q Mini 10 mL, mini TC
Item no.: 96IEXQ42D4RFF--A
Brand
Sartobind® Q
Bed Height
4 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber
Results per page: | |