Skip to content Skip to navigation menu

1.5in. 5-shot; C-Flex; 3-50mL Bag, 2-15mL Tube

The pre-assembled and single-use TAKEONE® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

Fits to a 1.5' Sanitary Fitting and provides up to 5 samples. C-Flex® tubing with QUICKSEAL® Disconnect.

Item no.:  24TC05CPDS0006

Availability (ex works):  On Request

   

Collect perfectly representative samples without the risk of false positives or contamination to your process vessel.

Liberate yourself from the burden of parts washing, assembly and disassembly operations with the pre-assembled and single-use TAKEONE® Aseptic Sampling Device.

Device Configuration

  • 1.5' Sanitary Fitting with 5 sampling lines
    • 3 50mL Flexboy® Bags
    • 2 15mL Centrifuge Tubes
    • C-Flex® Tubing with QUICKSEAL® Aseptic Disconnect

    Quick and Easy Setup

    Pre-Assembled

    • TAKEONE® arrives fully assembled and ready for installation to the sampling point.
    • Eliminate assembly operations where valuable time is lost.

    Ready-to-Use

    • TAKEONE® has no spare, reused parts or accessories.
    • Eliminate the risk of production delays or batch contaminations from lost or damaged parts.

    Single-Use

    • Simply dispose of the TAKEONE® device at the end of the batch.
    • Eliminate the risk of contamination from improper or ineffective cleaning of reusable parts.

    Reliable Performance

    100% Leak Tested

    • Each sampling line of every TAKEONE® passes a leak-test prior to shipment.
    • Rely on TAKEONE for dependable and repeatable performance, lot after lot.

    Preserve Process and Sample Integrity

    • The resilient deformable aseptic chamber is at the core of the device.
    • Bacterial ingress validation demonstrates the chamber form a microbial barrier after actuation.
    • As verified by statistical analysis, the aseptic chamber returns to a like-new condition after 40 actuations and 10 SIP cycles after actuation.

    Robust Design for Operator and Process Safety

    316L Stainless Steel Faceplate

    • Careful selection of the materials of construction make the TAKEONE® sampling device engineered to perform.
    • The sanitary fitting complies with ASME-BPE standards to ensure a correct and secure fit to process equipment.
    • Trust the 316L stainless steel fitting of TAKEONE to perform as you would any fitting, even during aggressive SIP conditions.

    Spring-Return Actuator

    • An internal spring automatically retracts the needle back into the device after sampling.
    • This feature affords protection from exposure to sharps and encourages sample volume control.

    Designed for Every Application:

    Cell Culture and Downstream Intermediates

    • Check for sterility, bioburden and non-host organisms prior to and just after inoculation, after recovery and hold steps and at batch conclusion
    • Regular checks cell count, viability, density and other critical process parameters

    Buffer and Media Preparation

    • Check for sterility prior to and after additions or transfers
    • Check for endotoxin prior to and after additions or transfers
    • Regular checks of pH, titration, conductivity, concentrations and other critical process parameters

    Drug Substance Purification

    • Check for bioburden prior to 0.2µm filtration, during equipment calibration, after any additions and at end of process
    • Check for endotoxin during equipment calibration, after any additionss, at end of end of process, after chomatography steps and at end of end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

    Drug Product Formulation

    • Check for bioburden prior to 0.2µm filtration, prior to fill and finish, after filling, at end of hold time and at end of process
    • Check for endotoxin prior to fill and finish, after filling, at end of hold time and at end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

Application Note

Aseptic Sampling Best Practices: Sample Collection for pH and Gas Analysis
en 813.7 kB

Brochure

TAKEONE® Aseptic Sampling System
en 1.2 MB
TakeOne® PDS - Pre-Designed Solutions for Aseptic Sampling
en 2.9 MB

Flyer

TAKEONE® – The Time-Saving Aseptic Sampling
en 264.1 kB

Technical Note

Technical Note Endotoxin Binding Affinity SP-4006-e
en 433.3 kB

product.document.type.whitepaper

Perspective of Aseptic Sampling Product Manager on the PDA Technical Report No. 69
en 95.5 kB

Applications

  • Application Area
    Sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation

Connections (Physical)

  • Sampling Lines
    5

Features

  • Sample Collecting Vessel
    • Flexboy® Bag
    • Centrifuge Tube

Product Information

  • Primary Product Type
    Sampling Devices
  • Sample Container Type
    • 50mL Flexboy® Bag
    • 15mL Polystyrene Centrifuge Tube
  • Sampling Device Type
    1.5" Sanitary; C-Flex® Tubing

Volumes

  • Capacity
    5 total samples
QUICKSEAL® Protective Silicone Cap

$207.00

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

Manually Operated QUICKSEAL® Cuting Tool

$326.00

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, manually operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1/4' (6.4mm) outer diameter.

Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.