Skip to content Skip to navigation menu

Freeze / Thaw and Storage

   

Choose your product

Narrow your results

Filter by product attributes

Products (38)

100 mL Lab-scale Celsius® Pak (LL/LL/EVA/C-Flex)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/C-Flex)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (LL/LL/EVA/SIL)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/SIL)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Power Requirements
Cryomixer Jr.: EU: 230 V, 50 Hz, 5 A, 1 Phase or USA: 110 V, 60 Hz, 5 A, 1 Phase; Temperature control unit: EU: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase or USA: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
100 mL Lab-scale Celsius® Pak (LL/LL/EVA)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
1L Celsius® Pak (MPC/MPC/MPC)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
1 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
2L Celsius® Pak (MPC/MPC/BV)
2L Celsius® Pak (MPC/MPC/BV)
Item no.: FZB115322
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
2 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
2L Celsius® Pak (MPC/MPC/MPC)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
2 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
2L Celsius® Pak (ID/ID/BV)
2L Celsius® Pak (ID/ID/BV)
Item no.: FZB115366
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
2 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
1L Celsius® Pak (MPC/MPC/BV)
1L Celsius® Pak (MPC/MPC/BV)
Item no.: FZB115319
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
1 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
1L Celsius® Pak (ID/ID/BV)
1L Celsius® Pak (ID/ID/BV)
Item no.: FZB115358
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
1 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
Celsius<sup>®</sup> S<sup>3</sup> System
Celsius® S3 System
Item no.: FTH-CS00000-0002
Brand
Celsius® S³
Dimensions
188 × 76 × 71 cm
Load Capacity
10× Lab-scale Celsius® Pak
Power Requirements
Cryomixer Jr.: EU: 230 V, 50 Hz, 5 A, 1 Phase; Temperature control unit: EU: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
Celsius<sup>®</sup> S<sup>3</sup> System
Celsius® S3 System
Item no.: FTH-CS00000-0001
Brand
Celsius® S³
Dimensions
188 × 76 × 71 cm
Load Capacity
10× Lab-scale Celsius® Pak
Power Requirements
Cryomixer Jr.: USA: 110 V, 60 Hz, 5 A, 1 Phase; Temperature control unit: USA: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
8,3L Celsius® Pak (ID/OPTA/BV)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
8.3 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
8,3L Celsius® Pak (MPC/OPTA/BV)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
8.3 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
Results per page: | |