Skip to content Skip to navigation menu

Upstream Processing

   

Choose your product

Narrow your results

Filter by product attributes

Products (433)

Sartoclean GF SartoScale 25, 0.65µm, 6pc
Brand
Sartoclean®
Sartopure PP3 SartoScale 25, 0.65µm, 6pc
Brand
Sartopure®
5554005J4
5554005J4
Item no.: 5554005J4
Brand
Sartopure® GF Plus
Filtration Area
20 m²
Filter Size
40"(20 m² / 2015.3 ft²)
Retention Rate
0.65 µm
Sartoclean CA SartoScale 25, 0.65µm, 6pc
Brand
Sartoclean®
Sartopure PP3 SartoScale 25, 20.0µm, 6pc
Brand
Sartopure®
Sartoclean CA Composites, 0.8µm
Sartoclean CA Composites, 0.8µm
Item no.: 56204E-47------B

Sartopure PP3 SartoScale 25, 3.0µm, 6pc
Sartopure PP3 SartoScale 25, 3.0µm, 6pc
Item no.: 5055302PV--LX--C
Brand
Sartopure®
Sartopure PP3 SartoScale 25, 8.0µm, 6pc
Sartopure PP3 SartoScale 25, 8.0µm, 6pc
Item no.: 5055301PV--LX--C
Brand
Sartopure®
Sartoclean GF SartoScale 25, 0.8µm, 6pc
Sartoclean GF SartoScale 25, 0.8µm, 6pc
Item no.: 5605304EV--LX--C
Brand
Sartoclean®
Sartopure PP3 SartoScale 25, 0.45µm, 6pc
Brand
Sartopure®
Sartopure PP3 SartoScale 25, 5.0µm, 6pc
Sartopure PP3 SartoScale 25, 5.0µm, 6pc
Item no.: 5055342PV--LX--C
Brand
Sartopure®
Sartoclean CA SartoScale 25, 0.8µm, 6pc
Sartoclean CA SartoScale 25, 0.8µm, 6pc
Item no.: 5625304EV--LX--C
Brand
Sartoclean®
Sartopure PP3 SartoScale 25, 1.2µm, 6pc
Sartopure PP3 SartoScale 25, 1.2µm, 6pc
Item no.: 5055303PV--LX--C
Brand
Sartopure®
Sartopure® IND Cartridge
Sartopure® IND Cartridge
Item no.: 5502150P1------G
Brand
Sartopure® IND
Filtration Area
0.6 m²
Filter Size
10"(0.6 m² / 6.5 ft²)
Type
Prefilter
SartopurePP3 SartoScale25_ 3µm_100pc
SartopurePP3 SartoScale25_ 3µm_100pc
Item no.: 5055302PV--LX--N
Brand
Sartopure® PP3
Filtration Area
4.5 cm²
Filter Size
4.5 cm²
Type
Prefilter
Results per page: | |