s
Skip to content Skip to navigation menu

Sartoclean® CA Cartridge 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:  5622804E3

Availability:  On Request

Applications:

  • Vaccines and Blood & Plasma
  • Protection of downstream equipment and CA final membrane filters
  • Bioburden reduction

Benefits:

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Pure CA Membrane
Sartoclean® CA

Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

Power of glass fleece
Sartoclean® GF

The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

Datasheet

Sartoclean® CA — Particle & Bioburden Reduction Filter Cartridges
en 552.3 kB

Product properties

  • Material o-ring | seal
    Silicone (SI)
  • Connector Outlet
    N/A
  • Connector Inlet
    3-Flange Bayonet Adapter with 222 Double O-ring (28)
  • Filter Type
    Prefilters
  • Filter Format
    Cartridges
  • Prefilter Format
    Membrane Prefilters
  • Capsule/Cartridge Format
    Cartridges
  • Filter Size
    30" (1.8 m² / 19.3 ft²)
  • Material Prefilters
    N/A
  • Filtration area
    1.8 m² / 19.3 ft²
  • Height
    820 mm
  • Retention Rate
    N/A
  • Pore size pre-filter
    3 µm
  • Pore size final-filter
    0.8 µm
  • Outer diameter
    70 mm
  • Primary Product Type
    Filters

Technical attributes

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Maximum Differential Pressure
    5 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Application
    • Vaccine Production
    • Blood and Plasma
  • Industry
    Pharma/Biotech
  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar
  • Max. Allowable Back Pressure (at 20°C)
    2 bar