Skip to content Skip to navigation menu

Downstream Processing

   

Choose your product

Narrow your results

Filter by product attributes

Products (675)

Sartopure IND Cartridge_20µm_30"_6St
Sartopure IND Cartridge_20µm_30"_6St
Item no.: 5502820P3------C
Brand
Sartopure® IND
Filtration Area
1.8 m²
Type
Prefilter
Retention Rate
20.0 µm
5052842P1
5052842P1
Item no.: 5052842P1
Brand
Sartopure® PP3
Filter Size
10"(0.65 m² / 7.0 ft²)
Retention Rate
5.0 µm
Outer Diameter
70 mm
Sartopure® GF Plus Midicaps®
Sartopure® GF Plus Midicaps®
Item no.: 5555303P8--SO--A
Brand
Sartopure® GF Plus
Filtration Area
0.08 m²
Filter Size
size 8 (0.08 m² / 0.85 ft²)
Retention Rate
1.2 µm
5052750P3
5052750P3
Item no.: 5052750P3
Brand
Sartopure® PP3
Filter Size
30"(1.95 m² / 21.0 ft²)
Retention Rate
50.0 µm
Outer Diameter
70 mm
5052501P3
5052501P3
Item no.: 5052501P3
Brand
Sartopure® PP3
Filter Size
30"(1.95 m² / 21.0 ft²)
Retention Rate
8.0 µm
Outer Diameter
70 mm