Skip to content Skip to navigation menu

Virotag® VSVG Reagent Kit, 50 Assays

The Virotag® VSVG reagent can be used to rapidly and precisely quantify viruses that display the VSV-G protein using the Virus Counter® Platform. This reagent is compatible pseudotyped Lentivirus and Baculovirus. This reagent kit allows for staining and measurement of 50 samples.

Item no.:  VIR-92365

Availability (ex works):  On Request

   

The Virotag® reagent family utilizes a fluorescently labeled, high-affinity antibody which binds to a unique viral epitope. Quantification of viruses using Virotag® is very specific and precise. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter platform.Reagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.

Application Note

Rapid, Real Time Quantification of Lentivirus Particles Using Antibody-Based Detection on the Virus Counter® 3100 Platform
en 116.1 kB

Brochure

Meet the Virus Counter® Platform - Rapid, Direct, Biologically Relevant Virus Quantitation
en 1.3 MB

Poster

Rapid, Real Time Quantification of Lentivirus Particles Using Antibody-Based Detection on the Virus Counter® 3100
en 445.7 kB

 

  • Detection Method
    Antibody-based
  • Species
    VSVG-pseudotyped Viruses
  • What you receive
    1 vial Virotag®VSVG reagent, 3 vials Inter-Sample Wash (ISW), 3 vials Cleanliness Verification Fluid (CVF), 3 vials Performance Verification Solution (PVS), 3 vials Startup/Shutdown Rinse, 3 vials Daily System Wash (DSW), 1 bottle Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 1 bottle Sheath Fluid, 50 vials and caps, Product Insert

 

  • Application
    Virus Quantification
  • Pack Size
    50 assays per kit
Virus Counter® 3100
Virus Counter® 3100
Item no.: VIR-92341

The Virus Counter® 3100 platform, uses a rapid, no wash labeling procedure and take virus quantification to new levels of precision, speed and simplicity.