Skip to content Skip to navigation menu

Virotag® INVB Reagent Kit, 100 Assays

The Virotag® INVB reagent specifically detects Influenza B seasonal flu viruses (human influenza virus B of the Yamagata and Victoria strains). This reagent is used to quantify seasonal influenza B viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 100 samples.

Item no.:  VIR-92362

   

The Virotag® reagent family utilizes a fluorescently labeled, high-affinity antibody which binds to a unique viral epitope. Quantification of viruses using Virotag® is very specific and precise. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter platform.Reagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.

Brochure

Meet the Virus Counter® Platform - Rapid, Direct, Biologically Relevant Virus Quantitation
en 1.3 MB

Poster

Antibody-Based Influenza Virus Particle Detection With the Virus Counter® Platform
en 2.0 MB

Biological Information

  • Species
    Influenza B Viruses

General Specifications

  • Detection Method
    Antibody-based

eShop Dynamic Attributes

  • Application
    Virus Quantification
  • Pack Size
    100 assays per kit
  • What you receive
    2 vials Virotag® INVB reagent, 6 vials Inter-Sample Wash (ISW), 6 vials Cleanliness Verification Fluid (CVF), 6 vials Performance Verification Solution (PVS), 3 vials Startup/Shutdown Rinse, 3 vials Daily System Wash (DSW), 2 bottles Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 1 bottle Sheath Fluid, 100 vials and caps, Product Insert
Virus Counter® 3100
Virus Counter® 3100
Item no.: VIR-92341

The Virus Counter® 3100 platform, uses a rapid, no wash labeling procedure and take virus quantification to new levels of precision, speed and simplicity.