Skip to content Skip to navigation menu

Virotag® INVA Reagent Kit, 200 Assays

The Virotag® INVA reagent specifically detects Influenza A seasonal flu virus (human influenza virus A of H1 and H3 serotypes). This reagent is used to quantify seasonal influenza A viruses rapidly and precisely using the Virus Counter® Platform. This reagent kit allows for staining and measurement of 200 samples.

Item no.:  VIR-91151

 

* 72 Hours Turnaround Time

The Virotag® reagent family utilizes a fluorescently labeled, high-affinity antibody which binds to a unique viral epitope. Quantification of viruses using Virotag® is very specific and precise. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter platform.Reagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.

Applications

  • Application
    Virus Quantification

Biological Information

  • Species
    Influenza A Viruses (H1 and H3 subtype)

General Specifications

  • Detection Method
    Antibody-based

Product Information

  • Brand
    Virotag® AB
  • Pack Size
    200 assays per kit
  • What you receive
    4 vials Virotag® INVA reagent, 12 vials Inter-Sample Wash (ISW), 12 vials Cleanliness Verification Fluid (CVF), 12 vials Performance Verification Solution (PVS), 6 vials Startup/Shutdown Rinse, 6 vials Daily System Wash (DSW), 3 bottles Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 2 bottles Sheath Fluid, 200 vials and caps, Product Insert
Virus Counter® 3100
Item no.
VIR-92341

The Virus Counter® 3100 platform, uses a rapid, no wash labeling procedure and take virus quantification to new levels of precision, speed and simplicity.