VC 3100 ViroTag® DY ENV Kit, 200 Assays
Choose your Virotag® Reagents
The Virotag® DY reagents stain viral genomes and viral envelope proteins with a combination of two fluorogenic dyes. When fluorescent emission is simultaneously observed in both channels of the Virus Counter system, this ‘simultaneous event’ is counted as one intact particle. Due to its universal mechanism, the Virotag® DY ENV dye is compatible with all enveloped viruses. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter® platformReagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.
Datasheet
Applications
-
ApplicationVirus Quantification
Biological Information
-
SpeciesEnveloped Viruses (universal stain)
General Specifications
-
Detection MethodUniversal dye-based
Product Information
-
BrandVirotag® DY
-
Pack Size200 assays per kit
-
What you receive4 vials Virotag® DY reagent, 12 vials Inter-Sample Wash (ISW), 12 vials Cleanliness Verification Fluid (CVF), 12 vials Performance Verification Solution (PVS), 6 vials Startup/Shutdown Rinse, 6 vials Daily System Wash (DSW), 3 bottles Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 2 bottles Sheath Fluid, 200 vials and caps, Product Insert