Skip to content Skip to navigation menu

VC 3100 ViroTag® DY ENV Kit, 100 Assays

The Virotag® DY ENV dye can be used to stain all enveloped viruses for quantification with the Virus Counter® Platform.This reagent kit allows for staining and measurement of 100 samples.

Item no.:  VIR-92417

 

The Virotag® DY reagents stain viral genomes and viral envelope proteins with a combination of two fluorogenic dyes. When fluorescent emission is simultaneously observed in both channels of the Virus Counter system, this ‘simultaneous event’ is counted as one intact particle. Due to its universal mechanism, the Virotag® DY ENV dye is compatible with all enveloped viruses. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter® platformReagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.

Datasheet

Virotag® DY ENV Reagent Kit
en 484.5 kB

Applications

  • Application
    Virus Quantification

Biological Information

  • Species
    Enveloped Viruses (universal stain)

General Specifications

  • Detection Method
    Universal dye-based

Product Information

  • Brand
    Virotag® DY
  • Pack Size
    100 assays per kit
  • What you receive
    2 vials Virotag® DY reagent, 6 vials Inter-Sample Wash (ISW), 6 vials Cleanliness Verification Fluid (CVF), 6 vials Performance Verification Solution (PVS), 3 vials Startup/Shutdown Rinse, 3 vials Daily System Wash (DSW), 2 bottles Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 1 bottle Sheath Fluid, 100 vials and caps, Product Insert
Virus Counter® 3100
Item no.
VIR-92341

The Virus Counter® 3100 platform, uses a rapid, no wash labeling procedure and take virus quantification to new levels of precision, speed and simplicity.