Skip to content Skip to navigation menu

Quality Control

   

Choose your product

Narrow your results

Filter by product attributes

Products (25)

Mark3 LTE Moisture Analyzer
Mark3 LTE Moisture Analyzer
Item no.: LMA110-SET
Maximum Weighing Capacity
40 g
Data Printer
N/A
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Mark3 LTE Moisture Analyzer including printer
Maximum Weighing Capacity
40 g
Data Printer
Thermal printer, built-in
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Microsart® AMP Extraction
Microsart® AMP Extraction
Item no.: SMB95-2003

$630.00

Brand
Microsart®
Sample Volume
200 µl
Detection Method
PCR
Infrared Moisture Analyzer, thermograv.
Infrared Moisture Analyzer, thermograv.
Item no.: MA100H-0CE230V1 Discontinued
Brand
MA100
Infrared Moisture Analyzer, thermograv.
Infrared Moisture Analyzer, thermograv.
Item no.: MA100Q-0CE230V1 Discontinued
Brand
MA100