Skip to content Skip to navigation menu

Infrared Moisture Analyzer, thermograv.

Infrared Moisture Analyzer, thermograv.

Item no.:  MA100C-0CE230V1

Availability:  Discontinued

   

Infrared Moisture Analyzer, thermograv.

Brochure

宣传手册:水分测定仪
zh 9.5 MB
Main Cord, 3-wires, South-Africa

Null indicator subassembly
Null indicator subassembly
Item no.: 69MA0188

Label with Metrological Data
Label with Metrological Data
Item no.: 69MA0193

Flip-up frame for panels
Flip-up frame for panels
Item no.: 69MA0194

Base plate
Base plate
Item no.: 69MA0192

cover for heating connection
cover for heating connection
Item no.: 69MA0189

Cantilever
Cantilever
Item no.: 69MA0191

Contact spring
Contact spring
Item no.: 69MA0367

Main Cord,  Europe Special order only

Fuse (169 degrees)
Fuse (169 degrees)
Item no.: 69MA0187

Ventilation
Ventilation
Item no.: 69MA0186

Cord Set, 3-wires, Australia/Newseeland

Main PCB (needs to be programed)

Ceramic IR heating elem. 230V with chass

Main cord, 3 wires, Brasil
Main cord, 3 wires, Brasil
Item no.: 6971972

Printer ribbon cass. for Epson

Main cord, 3-wires, USA, CDN

Shaft
Shaft
Item no.: 69Y03198

Heater ceramic 230V
Heater ceramic 230V
Item no.: 69MA0095

Replacement filter for fan, complete

Power supply pcb
Power supply pcb
Item no.: 69MA0169

Main Cord, 3-wires, Japan
Main Cord, 3-wires, Japan
Item no.: 6900934S

Glass Disk Over Level Bubble
Glass Disk Over Level Bubble
Item no.: 69B12149

Cord Set, 3-wires, Israel
Cord Set, 3-wires, Israel
Item no.: 6971975

Hood with membrane switch
Hood with membrane switch
Item no.: 69MA0174

Main PCB (needs to be programmed)

level indicator
level indicator
Item no.: 69B20028

Double plate holder
Double plate holder
Item no.: 69MA0190

Glass fiber pads 90mm circles (200/pkg)

Hood (heating unit)
Hood (heating unit)
Item no.: 69MA0165

Collapsible box
Collapsible box
Item no.: 69MA9053

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

Weighing chamber (square)
Weighing chamber (square)
Item no.: 69MA0166

pair of tweezers
pair of tweezers
Item no.: 69MA0072

Rechargeable battery 3,0V  0,02Ah

Motor with Gear
Motor with Gear
Item no.: 69MA0176

pan support
pan support
Item no.: 69MA0092

Printer cover
Printer cover
Item no.: 69MA0167

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

plastic dust cover
plastic dust cover
Item no.: 6960MA01

Contact set
Contact set
Item no.: 69MA0453

Applications PCB
Applications PCB
Item no.: 69MA0170

levelling screw
levelling screw
Item no.: 69MA0091

Set of panels with retainers
Set of panels with retainers
Item no.: 69MA0162

Retainer for printer cover
Retainer for printer cover
Item no.: 69MA0168

printer paper 24m, w 57mm (5 rolls)

Set of caps
Set of caps
Item no.: 69ME0008

fuse 6,3A T, 250V, 5x20mm (2 pcs.)

Main cord, 3-wires, Denmark

Packaging, complete
Packaging, complete
Item no.: 69MA9003

Draft shield disk
Draft shield disk
Item no.: 69MA0093

Display module
Display module
Item no.: 69MA0373

Main cord, 3-wires, Schweiz

Keypad overlay
Keypad overlay
Item no.: 69MA0172

Glass plate (display)
Glass plate (display)
Item no.: 69MA0173

Adhesive label, continuous roll 20m/57mm

Tear-off guide
Tear-off guide
Item no.: 69MA0099

Main PCB with print head
Main PCB with print head
Item no.: 69Y03197

Printer paper, YDP02/03/04, 57mmX40m,5ea

Cord Set, 3-wires, United Kingdom

Temperature sensor
Temperature sensor
Item no.: 69MA0164

Main cord, 3-wires, Argentina

Aluminum dishes (package of 80)

Adapter cable for LCD
Adapter cable for LCD
Item no.: 69LA0050

Air duct
Air duct
Item no.: 69MA0278

Data output D-SUB, 25 pins
Data output D-SUB, 25 pins
Item no.: 69LP0017