Skip to content Skip to navigation menu

Moisture Analyzers

   

Choose your product

Products (5)

Mark3 LTE Moisture Analyzer
Mark3 LTE Moisture Analyzer
Item no.: LMA110-SET
Maximum Weighing Capacity
40 g
Data Printer
N/A
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Mark3 LTE Moisture Analyzer including printer
Maximum Weighing Capacity
40 g
Data Printer
Thermal printer, built-in
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Infrared Moisture Analyzer, thermograv.
Infrared Moisture Analyzer, thermograv.
Item no.: MA100H-0CE230V1 Discontinued
Brand
MA100
Infrared Moisture Analyzer, thermograv.
Infrared Moisture Analyzer, thermograv.
Item no.: MA100Q-0CE230V1 Discontinued
Brand
MA100
Infrared Moisture Analyzer, thermograv.
Infrared Moisture Analyzer, thermograv.
Item no.: MA100C-0CE230V1 Discontinued
Brand
MA100