Skip to content Skip to navigation menu

Chromatography Paper / Grade FN 6

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-2-506-210297N

Price:  $121.00

Availability (ex works):  For more information please log in

   

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Filter Papers for the Laboratory and Industry
en 8.3 MB
Papiers filtres pour les laboratoires et l’industrie
fr 8.3 MB
Carte da filtro per il laboratorio e l’industria
it 8.3 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 21.8 MB

Applications

  • Area of Application
    Blotting

Dimensions

  • Dimensions
    210 × 297 mm
  • Thickness
    0.22 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)

Physicochemical Information

  • Capillary Rise / 30 Minutes
    60 mm
  • Grade
    FN 6

Product Information

  • Filter Type
    Chromatography Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Weights

  • Weight
    125 g/m²