Chromatography Paper / Grade FN 100 / 76 × 102 mm Sheets
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
- Price (USD):
- $43.90
- Item No.:
- FT-2-527-076102N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Blotting & Chromatography Papers
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
Applications
-
ApplicationBlotting
Dimensions
-
Dimensions76 × 102 mm
-
Filter DiameterN/A
General Specifications
-
Capillary Rise / 10 Minutes70 mm
-
Capillary Rise / 30 Minutes115 mm
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
GradeFN 100
-
Thickness0.35 mm
Materials of Construction
-
Filter MaterialCotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypeChromatography Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight195 g/m²