Skip to content Skip to navigation menu

Safety weighing cabinet, 1230x770mm

Safety weighing cabinets ensure a safe working environment for laboratory staff without sacrificing ergonomics or precision in weighing. Personnel safety and reliable weighing results from a single source.

Item no.:  SWC1200T

Availability (ex works):  On Request

Appropriate protective measures must be taken to protect the health of all laboratory staff when they weigh hazardous compounds in powdered form.The Sartorius SWC Safety Weighing Cabinet offers important advantages in design and construction over traditional laboratory hoods: The SWC creates a contained area around the laboratory balance which prevents any air or finely powdered particulates from escaping into the operating personnel's work area. At the same time, the constant inlet air velocity and the special cabinet construction both keep the air current practically turbulence-free, and, as a result, ensure consistent and repeatable weighing results. The balance and weighing cabinet are perfectly matched to each other. With its SWC Safety Weighing Cabinet, Sartorius has succeeded in uniting two otherwise contradictory requirements: maximum personnel protection and reliable weighing results.

  • The balance and weighing cabinet are perfectly matched to each other
  • Maximum personnel protection: contained area around the laboratory balance which prevents any air or finely powdered particles from escaping into the operating personnel´s work area
  • Reliable weighing results: air current practically turbulence-free, and, consistent and repeatable weighing results.
  • Clear acrylic glass construction with perfect view of the balance and the sample to be weighed
  • Extremely stable base made of black granite absorbs vibrations
  • Contaminated materials can be disposed of safely in a double-bag system
  • Calibrated airflow alarm system with audit trail function sounds an alarm whenever the airflow velocity drops below a defined level

Brochure

Cabina de seguridad para pesaje SWC – Para la seguridad personal y resultados de pesaje seguros.
es 174.8 kB
Cabina di sicurezza per la pesatura SWC – Protezione del personale e risultati di pesata affidabili da una sola fonte.
it 174.7 kB
Cabine de sécurité SWC pour le pesage : sécurité des personnes et résultats de pesée fiables d’une même source
fr 174.7 kB
SWC Safety Weighing Cabinet: Personnel safety and reliable weighing results from a single source
en 178.4 kB
Sicherheitswägekabine SWC – Personensicherheit und gesicherte Wägeergebnisse aus einer Hand.
de 178.4 kB

User Manual

Cabinas de seguridad para pesaje SWC de Sartorius — Modelos SWC900, 900T, 1200 y 1200T
es 1.1 MB
Cabine di sicurezza per la pesatura Sartorius SWC — Modelli SWC900, 900T, 1200 e 1200T
it 1.1 MB
Cabines de pesage de sécurité SWC Sartorius — Modèles SWC900, 900T, 1200 et 1200T
fr 1.1 MB
Sartorius SWC Safety Weighing Cabinets — Models SWC900, 900T, 1200 and 1200T
en 763.1 kB
Sartorius SWC-Sicherheitswägekabinen — Modelle SWC900, 900T, 1200 und 1200T
de 897.3 kB

Dimensions

  • Dimensions
    123 cm × 75 cm × 77 cm

Materials of Construction

  • Base Made Material
    Black granit
  • Glass Material
    Acrylic

Specifications

  • Filter Unit
    Free-standing; with an HEPA H14 filter
  • Installation Requirements
    EN14175
Bagout Hepa Filter
Bagout Hepa Filter
Item no.:   69898602

Lamp unit LUX850
Lamp unit LUX850
Item no.:   69898612

Power supply
Power supply
Item no.:   69898615

$193.00

Display unit, white
Display unit, white
Item no.:   69898616

Cable set, FT Alarm
Cable set, FT Alarm
Item no.:   69898617

Hose clamp for 150mm tube
Hose clamp for 150mm tube
Item no.:   69898619

$56.00

Plastic screw M6x20mm
Plastic screw M6x20mm
Item no.:   69898620

$25.00

Plastic dome nut M6
Plastic dome nut M6
Item no.:   69898621

$25.00

Plastic wingnut M6
Plastic wingnut M6
Item no.:   69898622

$25.00

Flow Sensor left
Flow Sensor left
Item no.:   69898631

Flow Sensor right
Flow Sensor right
Item no.:   69898632

Tubing set with T-piece
Tubing set with T-piece
Item no.:   69898646S