Skip to content Skip to navigation menu

Safety weighing cab w/o filt. 1230x770mm

Safety weighing cabinets ensure a safe working environment for laboratory staff without sacrificing ergonomics or precision in weighing. Personnel safety and reliable weighing results from a single source.

Item no.:  SWC1200TNF

Availability (ex works):  On Request

   

Appropriate protective measures must be taken to protect the health of all laboratory staff when they weigh hazardous compounds in powdered form.The Sartorius SWC Safety Weighing Cabinet offers important advantages in design and construction over traditional laboratory hoods: The SWC creates a contained area around the laboratory balance which prevents any air or finely powdered particulates from escaping into the operating personnel's work area. At the same time, the constant inlet air velocity and the special cabinet construction both keep the air current practically turbulence-free, and, as a result, ensure consistent and repeatable weighing results. The balance and weighing cabinet are perfectly matched to each other. With its SWC Safety Weighing Cabinet, Sartorius has succeeded in uniting two otherwise contradictory requirements: maximum personnel protection and reliable weighing results.

  • The balance and weighing cabinet are perfectly matched to each other
  • Maximum personnel protection: contained area around the laboratory balance which prevents any air or finely powdered particles from escaping into the operating personnel´s work area
  • Reliable weighing results: air current practically turbulence-free, and, consistent and repeatable weighing results.
  • Clear acrylic glass construction with perfect view of the balance and the sample to be weighed
  • Extremely stable base made of black granite absorbs vibrations
  • Contaminated materials can be disposed of safely in a double-bag system
  • Calibrated airflow alarm system with audit trail function sounds an alarm whenever the airflow velocity drops below a defined level

Brochure

Cabina di sicurezza per la pesatura SWC – Protezione del personale e risultati di pesata affidabili da una sola fonte.
it 174.7 kB
Cabina de seguridad para pesaje SWC – Para la seguridad personal y resultados de pesaje seguros.
es 174.8 kB
SWC Safety Weighing Cabinet: Personnel safety and reliable weighing results from a single source
en 178.4 kB
Cabine de sécurité SWC pour le pesage : sécurité des personnes et résultats de pesée fiables d’une même source
fr 174.7 kB
Sicherheitswägekabine SWC – Personensicherheit und gesicherte Wägeergebnisse aus einer Hand.
de 178.4 kB

User Manual

Cabinas de seguridad para pesaje SWC de Sartorius — Modelos SWC900, 900T, 1200 y 1200T
es 1.1 MB
Cabines de pesage de sécurité SWC Sartorius — Modèles SWC900, 900T, 1200 et 1200T
fr 1.1 MB
Cabine di sicurezza per la pesatura Sartorius SWC — Modelli SWC900, 900T, 1200 e 1200T
it 1.1 MB
Sartorius SWC-Sicherheitswägekabinen — Modelle SWC900, 900T, 1200 und 1200T
de 897.3 kB
Sartorius SWC Safety Weighing Cabinets — Models SWC900, 900T, 1200 and 1200T
en 763.1 kB

 

  • Dimensions
    123 cm × 75 cm × 77 cm
  • Quality Standards
    EN14175

 

  • Base Made Material
    Black granit
  • Filter Unit
    Free-standing; with an HEPA H14 filter
  • Glass Material
    Acrylic