Skip to content Skip to navigation menu

Weighing

   

Choose your product

Narrow your results

Filter by product attributes

Products (1,081)

Cubis® MSA Webservices Activation

$380.00

1 Piece
Brand
Cubis MSA
Cubis® MSA Q-APP Customized Solution Software

$999,999.00

1 Piece
Brand
Cubis MSA
Cubis® MSA Q-APP Pipette Check light V1.0

$380.00

1 Piece
Brand
Cubis MSA
Cubis® MSA Q-APP USP V2.0

$153.00

1 Piece
Brand
Cubis MSA
Cubis® MSA Q-APP UserCal V1

$78.00

1 Piece
Brand
Cubis MSA
Entris® Analytical Balance, 120g, 0.1mg, External Adjustment
Brand
Entris®
Maximum Weighing Capacity
120 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
0.1 mg
PMA.HD for use in Ex zone 2
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g
Ex Approval/Zone
Ex zone 2
Entris® Analytical Balance 220g, 0.1mg, External Adjustment
Brand
Entris®
Maximum Weighing Capacity
220 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
0.1 mg
PMA.Vision Ex zone 2, 10 m (AU,ZA,BR)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 2
Entris® Analytical Balance, 60g, 0.1mg, Internal Adjustment
Brand
Entris®
Packaging
460 × 390 × 530 mm
PMA.Vision Ex zone 1, 30 m | 98 ft (US,EU,UK)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
Entris® Analytical Balance, 120g, 0.1mg, Internal Adjustment
Brand
Entris®
Maximum Weighing Capacity
120 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
0.1 mg
Entris® Precision Balance, 320g, 1mg, External Adjustment
Brand
Entris®
Maximum Weighing Capacity
320 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
1 mg
Entris® Precision Balance, 4,200g, 10mg, External Adjustment
Brand
Entris®
Maximum Weighing Capacity
4,200 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
10 mg
Entris® Precision Balance, 8,200g, 100mg, External Adjustment
Brand
Entris®
Maximum Weighing Capacity
8,200 g
Power Requirements
100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Repeatability
100 mg
Results per page: | |