Profi Line OEM Weigh Cell, WZA1203-N

Capacity: 1200 g

Readability: 1 mg

The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.

Item No.: 
WZA1203-N
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The weigh cell consists of two parts:

  • A monolithic weighing system in stainless steel IP44 housing

  • Aluminium electronic box, all connection via the front

  • Force compensation technology weighing system with a resolution of 1 mg

  • Excellent weighing technology bundled with easy adaptation

  • Adjustable load receptor with overload protection, optional lift-off protection

  • Possibility for under floor weighing - LED´s to control power and data transfer

  • Fast warm-up by separation of weighing system and electronics

  • RS232C interface for configuration and data transfer

  • Optional PC-software or display to handle weighing data and configuration

  • Display can be plugged in and out during operation

Features

  • Repeatability
    ≤± 1 mg  
  • Scale Interval
    1 mg  

Operating Conditions

  • Maximum Weighing Capacity
    1,200 g  

Product Information

  • Pack Size
    1  
  • Liquid-crystal display
    Item no.
    YAC01ED

    $403.00

    Liquid-crystal display

  • System-PCB (needs to be programmed)

  • Null indicator subassembly, compl.

  • Power initially plate
    Item no.
    69W00150

  • cable load cell
    Item no.
    69W00159

  • collapsible box
    Item no.
    69W00951

  • Data output PCB
    Item no.
    69W00148

  • Digital module pcb (needs to be prog.)