Profi Line OEM Weigh Cell, WZA224-ND

Capacity: 220 g

Readability: 0.1 mg

Preload: 0 - 70 g

The Profi Line series with a force compensation technology feature with an overload protection in a stainless steel housing.

Item No.: 
WZA224-ND
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The weigh cell consist of two parts:

  • A monolithic weighing system in stainless steel IP44 housing
  • Aluminium electronic box, all connection via the front
  • Force compensation technology weighing system with a resolution of 0.1 mg
  • Excellent weighing technology bundled with easy adaptation
  • Adjustable load receptor with overload protection, optional lift-off protection
  • Possibility for under floor weighing - Interconnection on electronic front panel
  • LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting and weigh data display functions
  • Display can be plugged during operation
  • Fast and precise weigh results for process applications

Features

  • Repeatability
    ≤± 0.1 mg  
  • Scale Interval
    0.1 mg  

Operating Conditions

  • Maximum Weighing Capacity
    220 g  
  • Preload
    0 - 70 g  

Product Information

  • Pack Size
    1  
  • collapsible box
    Item no.
    69W00951

  • cable load cell
    Item no.
    69W00159

  • level indicator
    Item no.
    69B12133