Skip to content Skip to navigation menu

Basic OEM-Weigh Cells

The high Resolution OEM weigh cells provides the essential weighing technologie components for the integration into your system. The advantages of the simple adaption and compact overall volume allow for cost-efficient and precise weighing. The weigh cells consist of two parts: the electromagnetic force compensation weighing system with a protective aluminium housing and the electronics mounted on a metal plate.

   

Choose your product

Products (7)

High Resolution Weigh Cell 10 g x 1 µg

High Resolution Weigh Cell 10 g x 1 µg

The Basic series 50 g x 0.1 mg

The Basic series 50 g x 0,1 mg

The Basic series 220 g x 0.1 mg, Internal Calibration

The Basic series 220 g x 0,1 mg

The Basic series 520 g x 1 g
The Basic series 520 g x 1 g
Item no.: WZA523-L

The Basic series 520 g x 1 mg

The Basic series 8,200 g x 0.01 g

The Basic series 8200 g x 10 mg