Skip to content Skip to navigation menu

Susceptometer

Item no.:  YSZ01C

Availability (ex works):  On Request

   

The susceptometer measures the susceptibility and magnetisation of weights of accuracy classes E1, E2, F1 and F2 and features a convenient turning mechanism for the internal neodymium-boron-iron magnet with a dipole moment of approx. 0.1 Am².

Brochure

Suszeptometer — Innovation in der Massemetrologie
de 78.1 kB
Susceptometer — Innovation in mass metrology
en 76.8 kB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

Sartorius Suszeptometer — Modell YSZ01C | YSZ02C
de 200.6 kB
Sartorius Susceptometer — Model YSZ01C | YSZ02C
en 200.0 kB
Sartorius Susceptomètre — Modèle YSZ01C | YSZ02C
fr 199.1 kB
Sartorius Suscettometro — Modello YSZ01C | YSZ02C
it 200.5 kB
Sartorius Susceptómetro — Modelo YSZ01C | YSZ02C
es 200.6 kB

User Manual

Suszeptometer YSZ 01C|02C
de 1.1 MB
Susceptometer — YSZ 01C|02C
en 956.9 kB

Connections (Data)

  • Data Interface
    RS232

Dimensions

  • Sample size (W × D)
    280 × 300 mm

Features

  • Readability
    10 µg
  • Repeatability
    20 µg
  • Repeatability (typical), s
    10 µg

Operating Conditions

  • Maximum Weighing Capacity
    50 kg
  • Permissible Operating Temperature
    17 – 27 °C

Specifications

  • Additional Product Specifications
    Tare range: 10 g
Weight handle for 10 kg

$355.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Weight handle for 20 kg

$425.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Weight handle for 50 kg

$775.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.