s
Skip to content Skip to navigation menu

Wire Weight

InDIVidual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

Item no.:  YCW0211-00

Availability:  On Request

Individual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

  • Packaging of the weights: up to 500 mg in a plastic case

Wire weight 2 mg, E1

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    8,000 kg/m³
  • Nominal mass value
    2 mg
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT
  • Susceptibility
    0.002 – 0.004
  • Material
    Special Steel
  • Adjustment Cavity
    no
  • Laser Marking
    No
  • Accuracy Class acc. to OIML R111
    E1
  • Number of Single Weights
    1
  • Denomination
    E1
  • Packaging
    in a lined wooden box
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    2 mg
  • Max. permissible error acc to OIML R111
    0.003 mg
  • Materials of Construction
    Special steel, non-magnetizable, density 8.0 ± 0.015 g/cm³, highly resistant to corrosion; magnetic susceptibility 0.002 - 0.004
  • Surface Finish
    High Gloss Polished