text.skipToContent text.skipToNavigation

Weight Set

F2 weight sets from 1mg - 10kg. Up to 500mg as leaf weights, material: aluminium, density 2.7g/cm3; leaf weights 1- 5, nickel silver, density 8.7g/cm3; leaf weights 10-500mg, special steel, non-magnetizable, density 8.0g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

Item no.:  YCS01-524-00

Availability:  On Request

F2 weight sets from 1mg - 10kg. Up to 500mg as leaf weights, material: aluminium, density 2.7g/cm3; leaf weights 1- 5, nickel silver, density 8.7g/cm3; leaf weights 10-500mg, special steel, non-magnetizable, density 8.0g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

  • Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case; from 1 kg and up, additionaly supplied with gloves

Weight set 1 mg - 200 g, F2

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    7,950 kg/m³
  • Nominal mass value
    1 mg - 200 g
  • Hardness
    ca. 110 HB
  • Magnetism
    < 0.05 – 1.5
  • Nominal mass value maximum weight
    200 g
  • Nominal mass value minimum weight
    1 mg
  • Susceptibility
    < 0.03
  • Material
    Special Steel
  • Adjustment Cavity
    >= 10 g
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    F2
  • Number of Single Weights
    23
  • Denomination
    F2
  • Packaging
    in a lined wooden box
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    611.11 g
  • Materials of Construction
    Aluminum, density 2.7 ± 0.13 g/cm³ for leaf weights 1 to 5 mg, magnetic susceptibility < 0.01; Nickel silver, density 8.7 ± 0.17 g/cm³ for leaf weights 10 to 500 mg, magnetic susceptobility < 0.01; Special steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, magnetic susceptibility < 0.03, highly resitant to corrision; Knob weights highly polished
  • Surface Finish
    High Gloss Polished