text.skipToContent text.skipToNavigation

Leaf Weight

InDIVidual F1 weights from 1mg to 500 mg. Material: aluminum, density 2.7 g/cm3; leaf weights 1- 5 mg, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, in plastic case.

Item no.:  YCW023-00

Availability:  On Request

Individual F1 weights from 1mg to 500 mg. Material: aluminum, density 2.7 g/cm3; leaf weights 1- 5 mg, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, in plastic case.

  • Packaging of the weights: from 1 mg up to 500 mg in a plastic case

Leaf weight 2 mg, F1

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    2,650 kg/m³
  • Nominal mass value
    2 mg
  • Magnetism
    0.01 – 0.5 µT
  • Susceptibility
    < 0.01
  • Material
    Aluminum
  • Adjustment Cavity
    no
  • Laser Marking
    No
  • Accuracy Class acc. to OIML R111
    F1
  • Number of Single Weights
    1
  • Denomination
    F1
  • Packaging
    in a plastic case
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    2 mg
  • Max. permissible error acc to OIML R111
    0.020 mg
  • Materials of Construction
    Aluminum, density 2.7 ± 0.13 g/cm³, magnetic susceptibility < 0.01; leaf weights 1 to 5 mg; Nickel silver, density 8.7 ± 0.17 g/cm³, magnetic susceptibility < 0.01 ; leaf weights 10 to 500 mg
  • Surface Finish
    High Gloss Polished