text.skipToContent text.skipToNavigation

Knob Weight

InDIVidual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Item no.:  YCW612-00

Availability:  On Request

Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg, additionaly supplied with gloves

Knob weight 1 kg, E2

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    8,000 kg/m³
  • Nominal mass value
    1 kg
  • Magnetism
    0.01 – 0.5 µT
  • Susceptibility
    0.002 – 0.004
  • Material
    Special Steel
  • Adjustment Cavity
    no
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    E2
  • Number of Single Weights
    1
  • Denomination
    E2
  • Packaging
    in a lined wooden box
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    1 kg
  • Max. permissible error acc to OIML R111
    1.6 mg
  • Materials of Construction
    Special steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, highly resistant to corrosion, magnetic susceptibility < 0.03
  • Surface Finish
    High Gloss Polished