text.skipToContent text.skipToNavigation

Knob Weight

InDIVidual F2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50g in wooden case.

Item no.:  YCW514-00

Availability:  On Request

Individual F2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50g in wooden case.

  • Packaging of the weights: from 1 g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg and up, additionally supplied with gloves

Knob weight 100 g, F2

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    7,950 kg/m³
  • Nominal mass value
    100 g
  • Magnetism
    < 0.05 – 1.5
  • Susceptibility
    < 0.03
  • Material
    Special Steel
  • Adjustment Cavity
    yes
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    F2
  • Number of Single Weights
    1
  • Denomination
    F2
  • Packaging
    in a lined wooden box
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    100 g
  • Max. permissible error acc to OIML R111
    1.6 mg
  • Materials of Construction
    Special steel, non-magnetizable; density 7.9 ± 0.1 g/cm³; magnetic susceptibility < 0.03 , highly resistant to corrosion, highly polished
  • Surface Finish
    High Gloss Polished