Skip to content Skip to navigation menu

Cylindric weight with lug

InDIVidual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.:  YCW824-00

Availability (ex works):  On Request

Individual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Cylindrical weight with lug 200 kg, F2

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    F2
  • Denomination
    F2

Features

  • Adjustment Cavity
    yes
  • Laser Marking
    No

Materials of Construction

  • Materials of Construction
    Special steel, non-magnetizable; density 7.9 ± 0.1 g/cm³; magnetic susceptibility < 0.03; highly resistant to corrosion; highly polished

Operating Conditions

  • Maximum Permissible Error According to OIML R111
    3,000 mg

Physicochemical Information

  • Density
    7,950 kg/m³
  • Magnetism
    < 0.05 – 1.5

Product Information

  • Nominal Mass Value
    200 kg
  • Number of Single Weights
    1
  • Packaging
    in a wooden box

Specifications

  • Surface Finish
    High Gloss Polished

Weights

  • Susceptibility
    < 0.03
  • Total Weight
    200 kg