text.skipToContent text.skipToNavigation

Calibration Weight

Cylindrical weights from 1g to 2 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case

Item no.:  YCW5128-00

Availability:  On Request

Cylindrical weights from 1g to 2 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 1 kg in plastic case, from 5 kg in wooden case.

Cylindrical weight 100 g, E2

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Density
    7,950 kg/m³
  • Nominal mass value
    100 g
  • Magnetism
    < 8 µT
  • Susceptibility
    < 0.07
  • Material
    Special Steel
  • Adjustment Cavity
    no
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    E2
  • Number of Single Weights
    1
  • Denomination
    E2
  • Packaging
    in a plastic screw box
  • DAkkS Certificate
    No

Technical attributes

  • Total weight
    100 g
  • Max. permissible error acc to OIML R111
    0.16 mg
  • Materials of Construction
    Special steel, non-magnetizable; density 7.9 ± 0.1 g/cm³; polished; magnetical susceptibility < 0.03
  • Surface Finish
    High Gloss Polished