Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
- Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case; from 1 kg and up, additionaly supplied with gloves
Wight set 1 mg - 5 kg , E1, with DAkkS- Certificate
Brochure
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
Certificates
-
DAkkS CertificateYes
Classifications
-
Accuracy Class acc. to OIML R111E1
-
DenominationE1
Features
-
Laser MarkingYes
General Specifications
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density8,000 kg/m³
-
Hardness160 – 240 HB
-
Magnetism0.01 – 0.5 µT
Product Information
-
Nominal Mass Value1 mg – 5 kg
-
Number of Single Weights28
-
Packagingin a lined wooden box
Weights
-
Susceptibility0.002 – 0.004
-
Total Weight11,111.11 g