Reference Line Weights

Sartorius Reference Line weights are the first choice for primary mass standards.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (18)

  • Knob Weight
    Item no.
    YCW322-00
    Nominal Mass Value
    2 g
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Wire Weight
    Item no.
    YCW1131-00
    Nominal Mass Value
    10 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Individual weight
    Item no.
    YCW512-02
    Nominal Mass Value
    100 g
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • Knob Weight
    Item no.
    YCW711-02
    Nominal Mass Value
    10 kg
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • Knob Weight
    Item no.
    YCW721-02
    Nominal Mass Value
    20 kg
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • Wire Weight
    Item no.
    YCW0121-00
    Nominal Mass Value
    1 mg
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Wire Weight
    Item no.
    YCW0231-00
    Nominal Mass Value
    2 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW2131-00
    Nominal Mass Value
    100 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW1231-00
    Nominal Mass Value
    20 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW1111-02
    Nominal Mass Value
    10 mg
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • Wire Weight
    Item no.
    YCW0131-00
    Nominal Mass Value
    1 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW2231-00
    Nominal Mass Value
    200 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW0531-00
    Nominal Mass Value
    5 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW1531-00
    Nominal Mass Value
    50 mg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Wire Weight
    Item no.
    YCW0221-00
    Nominal Mass Value
    2 mg
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Results per page: | |

    They are supplied with a first-class finish featuring high gloss polished and corrosion-resistant surfaces. The quality of these weights exceeds the requirements of the OIML R111-1 International Recommendation. Sartorius Reference Line weights have only positive deviations from the nominal mass value*.

    * Valid at the time of delivery and taking into account the positive measuring uncertainty value