Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Item No.: 
YCW721-02
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Packaging of the weights: from 1g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg an up, additionaly supplied with gloves

Knob weight 20 kg, E1, with DAkkS-Certificate

Certificates

  • DAkkS Certificate
    Yes  

Classifications

  • Accuracy Class acc. to OIML R111
    E1  
  • Denomination
    E1  

Features

  • Laser Marking
    Yes  

General Specifications

  • Product Shape
    Knob weights  
  • Surface Finish
    High Gloss Polished  

Physicochemical Information

  • Density
    8,000 kg/m³  
  • Magnetism
    0.01 – 0.5 µT  

Product Information

  • Nominal Mass Value
    20 kg  
  • Number of Single Weights
    1  
  • Packaging
    in a lined wooden box  
  • Product Line
    Reference Line  

Weight

  • Susceptibility
    0.002 – 0.004  
  • Total Weight
    20 kg