Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
- Packaging of the weights: from 1g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg an up, additionaly supplied with gloves
Knob weight 10 kg, E1, with DAkkS-Certificate
Brochure
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
Certificates
-
DAkkS CertificateYes
Classifications
-
Accuracy Class acc. to OIML R111E1
-
DenominationE1
Features
-
Laser MarkingYes
General Specifications
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density8,000 kg/m³
-
Magnetism0.01 – 0.5 µT
Product Information
-
Nominal Mass Value10 kg
-
Number of Single Weights1
-
Packagingin a lined wooden box
Weights
-
Susceptibility0.002 – 0.004
-
Total Weight10 kg