Individual M2 weights from 1 g to 10 kg, material: finely-turned brass, up to 20 g in plastic case, from 50g in wooden case.
- Packaging of the weights: up to 20 g in plastic case; from 50 g to 2 kg, in a plastic laminated case; from 5 kg to 10 kg, in a wooden case
Brochure
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
Certificates
-
DAkkS CertificateYes
Classifications
-
Accuracy Class acc. to OIML R111M2
-
DenominationM2
Features
-
Laser MarkingYes
General Specifications
-
Surface FinishFinely Turned
Operating Conditions
-
Maximum Permissible Error According to OIML R111160 mg
Physicochemical Information
-
Density8,400 kg/m³
-
Magnetism0.05 – 4 µT
Product Information
-
Nominal Mass Value1 kg
-
Number of Single Weights1
-
Packagingin a plastic screw box
Weights
-
Susceptibility< 0.03
-
Total Weight1 kg