Skip to content Skip to navigation menu

Knob Weight

Individual M1 weights from 1 kg to 10 kg, material: galvanized brass, in plastic case.

Item no.:  YCW615-AC-00

Price:  $71.80

1 Piece
 

Individual M1 weights from 1 kg to 10 kg, material: galvanized brass, in plastic case.

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    M1
  • Denomination
    M1

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    Finely Turned

Operating Conditions

  • Maximum Permissible Error According to OIML R111
    50 mg

Physicochemical Information

  • Density
    7,850 kg/m³
  • Magnetism
    < 200 µT

Product Information

  • Nominal Mass Value
    1 kg
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box

Weights

  • Total Weight
    1 kg