Skip to content Skip to navigation menu

Knob Weight

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:  YCW613-AC-00

Price:  $224.30

1 Piece
 

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    1 kg
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box

Weights

  • Susceptibility
    < 0.03
  • Total Weight
    1 kg