Skip to content Skip to navigation menu

Wire Weight

InDIVidual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

Item no.:  YCW2211-02

Availability:  On Request

   

Individual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

  • Packaging of the weights: up to 500 mg in a plastic case

Wire weight 200 mg, E1, with DAkkS-Certificate

Brochure

Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB

 

  • Accuracy Class acc. to OIML R111
    E1
  • DAkkS Certificate
    Yes
  • Denomination
    E1
  • Density
    8,000 kg/m³
  • Hardness
    160 – 240 HB
  • Laser Marking
    No
  • Magnetism
    0.01 – 0.5 µT
  • Nominal Mass Value
    200 mg
  • Number of Single Weights
    1
  • Surface Finish
    High Gloss Polished
  • Susceptibility
    0.002 – 0.004
  • Total Weight
    200 mg

 

  • Packaging
    in a lined wooden box