Skip to content Skip to navigation menu

Knob Weight

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:  YCW554-AC-02

Availability (ex works):  On Request

   

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

 

  • Accuracy Class acc. to OIML R111
    F2
  • DAkkS Certificate
    Yes
  • Denomination
    F2
  • Laser Marking
    Yes
  • Maximum Permissible Error According to OIML R111
    8.0 mg
  • Nominal Mass Value
    500 g
  • Number of Single Weights
    1
  • Surface Finish
    Polished
  • Susceptibility
    < 0.03
  • Total Weight
    500 g

 

  • Packaging
    in a plastic screw box