Skip to content Skip to navigation menu

Cylindric weight with lug

InDIVidual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.:  YCW813-00

Availability:  On Request

   

Individual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

  • Packaging of the weights: from 100 kg and up, on a pallet

Cylindrical weight with lug 100 kg, F1

Brochure

Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB

 

  • Accuracy Class acc. to OIML R111
    F1
  • DAkkS Certificate
    No
  • Denomination
    F1
  • Density
    7,950 kg/m³
  • Laser Marking
    No
  • Magnetism
    0.05 – 1.5 µT
  • Nominal Mass Value
    100 kg
  • Number of Single Weights
    1
  • Surface Finish
    High Gloss Polished
  • Susceptibility
    < 0.03
  • Total Weight
    100 kg

 

  • Packaging
    in a wooden box