Skip to content Skip to navigation menu

Calibration Weight

InDIVidual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Item no.:  YCW5128-02

Availability:  On Request

   

Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

Cylindrical weight 100 g, E2, with DAkkS-Certificate

Brochure

Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB

 

  • Accuracy Class acc. to OIML R111
    E2
  • DAkkS Certificate
    Yes
  • Denomination
    E2
  • Density
    7,950 kg/m³
  • Laser Marking
    Yes
  • Magnetism
    < 8 µT
  • Nominal Mass Value
    100 g
  • Number of Single Weights
    1
  • Surface Finish
    High Gloss Polished
  • Susceptibility
    < 0.07
  • Total Weight
    100 g

 

  • Packaging
    in a plastic screw box