Skip to content Skip to navigation menu

Secura® Precision Balance 3,100 g|100 mg, Internal Adjustment

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item no.:  SECURA3101-1S

Price:  $2,245.00

Availability:  For more information please log in

1 Piece
   

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results
  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
  • GLP-|GMP-compliant printouts
  • Standard password security features for protection against tampering and unauthorized access
  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Brochure

Standard-Laborwaagen Quintix® + Secura®. Schneller und sicherer zu besseren Ergebnissen.
de 1.9 MB
Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Bilance da laboratorio standard Quintix® e Secura® - Più rapidità e affidabilità per risultati migliori
it 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Quintix® 및 Secura® 표준형 실험실 저울: 더 빠르고 정확한 결과를 얻기 위한 계량
ko 2.1 MB
Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 7.0 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB

Datasheet

Secura®
de 1.3 MB
Data Sheet Secura®
en 1.3 MB
Data Sheet Secura®
fr 1.3 MB
Data Sheet Secura®
it 1.3 MB
Secura®
ru 1.3 MB
Secura®
es 1.3 MB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB
ユーザーマニュアル Secura®, Quintix®, Practum®
13.0 MB
Manual de usuario Secura®, Quintix®, Practum®
es 13.0 MB
用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Benutzerhandbuch Secura®, Quintix®, Practum®
de 12.8 MB
Manuale utente Secura®, Quintix®, Practum®
it 12.9 MB
Secura®, Quintix®, Practum® Installation and Operating Instructions
pl 26.9 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB

 

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Other
    • Research and development
    • Production
    • QC/QA
    • Pharma
    • Chemical Industry
    • Automotive
  • Balance Type
    Precision balance
  • Calibration History
    Yes
  • Chemical Resistance
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format
  • Draft Shield
    None
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Real-Time Level Support
  • Linearity
    100 mg
  • Minimum Sample Weight according to USP (typical)
    82 g
  • Repeatability
    50 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    1 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

 

  • Display
    Colored Touchscreen
  • Maximum Weighing Capacity
    3,100 g
  • Password Protection
    Yes
  • Readability
    100 mg
  • Weighing Pan Diameter
    ⌀ 180 mm

 

  • Data Interface
    Mini USB
  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

 

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    • GLP
    • GMP
Balance table made from synthetic stone

Wall console
Wall console
Item no.: YWT04

Knob Weight
Knob Weight
Item no.: YCW624-AC-02

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Knob Weight
Item no.: YCW654-AC-02

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Ionizing blower 110V
Ionizing blower 110V
Item no.: YIB01-0UR

$1,895.00

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

External battery pack
External battery pack
Item no.: YRB11Z

$630.00

Demo Box for Precision Balances
Demo Box for Precision Balances
Item no.: YDB-SECURA-P

$540.00

Accessories for weights and weight sets

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Power supply GPP8 for AR, BR, KR

Self-adhesive Thermopaper 5 x 24m

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Data Cable mini USB RS232 9-pin

$59.00

Printingpaper + thermotransferfoil 90m

Self-adhesiv paper+thermotransf.foil 90m

Glass Draft Shield for mg-Balances

Accessories for weights and weight sets

Protecting cover
Protecting cover
Item no.: 6960SE02

Display module, complete
Display module, complete
Item no.: 69SE0013

Supporting pan 2F
Supporting pan 2F
Item no.: 69SE0008

Carton
Carton
Item no.: 69SE0952

pressure plate (level indicator)

Sensor pcb precision (needs to be progr)

Housing complete - SECURA
Housing complete - SECURA
Item no.: 69SE0084

Spirit level with current output

application pcb (needs to be programmed)

levelling screw
levelling screw
Item no.: 69B20005

Cushion set
Cushion set
Item no.: 69SE0953

Lifting device
Lifting device
Item no.: 69SE0032

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

Pan connection EMK 10mg
Pan connection EMK 10mg
Item no.: 69SE0029

Pan D180
Pan D180
Item no.: 69SE0003

Shield ring
Shield ring
Item no.: 69SE0009

rubber ring for pan support
rubber ring for pan support
Item no.: 69SE0040

Customers Also Purchased

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Learn More
Secura® Micro Balance 21 g|0.002 mg, Internal Adjustment

Secura® Micro Balance 21 g|0.002 mg, Internal Adjustment

Learn More