Skip to content Skip to navigation menu

Secura® Milligram Balances with Internal Adjustment, 1 mg

The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.

Top Features of the Secura® Milligram Balance

  • Touch-screen menu for quick and easy navigation
  • An ergonomic, detachable draft shield for easy cleaning and balancing 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
  • Temperature and time-controlled calibration to ensure accuracy and precision
  • Secure and convenient compatibility with a variety of laboratory devices
  • A host of integrated applications for advanced measurements and easy data storage and transfer

Popular Applications for the Secura® Milligram Balance

  • Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples

Item no.:  SECURA1103-1S

Price:  $5,585.00

 

Advanced Level Monitoring and Security

Secura® Milligram Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Milligram Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Milligram Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Milligram Balance to the needs of your laboratory or research center.

Built-In Applications Provide Unmatched Versatility

Secura® Milligram Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions, and create calibration and weight statistical measurement reports.

Exceptional Ergonomics and Intuitive Control

Secura® Milligram Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.

Brochure

Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 7.2 MB

Datasheet

Data Sheet Secura®
en 1.3 MB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm

Features

  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Repeatability
    1 mg
  • Safety Level
    Configurable in three levels
  • Typical Stabilization Time
    ≤0.9 s

General Specifications

  • Linearity
    2 mg
  • Minimum Sample Weight according to USP (optimal)
    0.82 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

GPP8 AC-Plug EU, UK, US
Item no.
6971790

$85.80

GPP8 AC-Plug EU, UK, US

Power supply GPP8 for AR, BR, KR

Protecting cover
Item no.
6960SE02

Self-adhesive Thermopaper 5 x 24m

Thermopaper 5 x 24m
Item no.
69Y03287

Dust cover
Item no.
6960SE03

Protecting cover
Item no.
6960SE01

Self-adhesiv paper+thermotransf.foil 90m

Printer paper, YDP02/03/04, 57mmX40m,5ea

Printer ribbon cass. for Epson

Printingpaper + thermotransferfoil 90m

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Knob Weight
Item no.
YCW612-AC-02

$419.80

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Base plate
Item no.
69SE0021

Sensor pcb precision (needs to be progr)

Cushion set
Item no.
69SE0951

Cover glass
Item no.
69SE0015

Pan D120
Item no.
69SE0002

Side cover
Item no.
69SE0017

Carton
Item no.
69SE0950

Lateral slide, right
Item no.
69SE0018

pressure plate (level indicator)

application pcb (needs to be programmed)

Housing complete - SECURA
Item no.
69SE0084

Front glass
Item no.
69SE0016

Lateral slide, left
Item no.
69SE0022

null indicator subassembly

Supporting pan D120
Item no.
69SE0006

Ground plate
Item no.
69SE0026

Display module, complete
Item no.
69SE0013

levelling screw
Item no.
69B20005

Frame, cpl.
Item no.
69SE0023

Clamping ring
Item no.
69SE0019

Lifting device
Item no.
69SE0032

Frame cover
Item no.
69SE0014

Torx screw driver T20
Item no.
69SE0024

Spirit level with current output

Customers Also Purchased

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More