Skip to content Skip to navigation menu

Secura® Micro Balance 1.1|21 g; 0.001|0.01 mg, Internal Adjustment, Verified India

Reduce Your risk with integrated and intelligent protection systems Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way. Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item no.:  SECURA26P-1OIN

 

Reduce Your risk with integrated and intelligent protection systems Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way. Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results

  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance

  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results

  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times

  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data

  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data

  • GLP-|GMP-compliant printouts

  • Standard password security features for protection against tampering and unauthorized access

  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Applications

  • Application Area
    • Research and development
    • Production
    • QC/QA
    • Other
    • Pharma
    • Chemical Industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 50 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Readability
    0.002 mg
  • Repeatability
    0.003 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    8 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.01 mg
  • Minimum Sample Weight according to USP (typical)
    1.64 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    21 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Precision balance
levelling screw
levelling screw
Item no.: 69B20005

Antstatic brush
Antstatic brush
Item no.: 69MS0090

Door handle, left
Door handle, left
Item no.: 69SE0081

Lateral slide, left
Lateral slide, left
Item no.: 69SE0057

Hood with display unit
Hood with display unit
Item no.: 69SE0049

Peltierelement
Peltierelement
Item no.: 69SE0064

Main pcb (needs to be programmed)

Cover, left and right
Cover, left and right
Item no.: 69SE0062

Weighing pan D50
Weighing pan D50
Item no.: 69SE0047

Lateral slide, right
Lateral slide, right
Item no.: 69SE0056

Spirit level with current output

application pcb (needs to be programmed)

Lifting device
Lifting device
Item no.: 69SE0066

Dust cover
Dust cover
Item no.: 6960SE04

Pan connection
Pan connection
Item no.: 69SE0065

Slider
Slider
Item no.: 69SE0060

Closure cap Mini USB
Closure cap Mini USB
Item no.: 69SE0074

Sealing strip, left and right

Hook
Hook
Item no.: 69SE0059

Frame cover
Frame cover
Item no.: 69SE0053

Rear wall
Rear wall
Item no.: 69SE0058

Cover bearing
Cover bearing
Item no.: 69SE0063

Front glass
Front glass
Item no.: 69SE0016

Cover glass
Cover glass
Item no.: 69SE0055

Groundplate, cpl.
Groundplate, cpl.
Item no.: 69SE0050

Door handle, right
Door handle, right
Item no.: 69SE0080

Foil cable 34 pol.
Foil cable 34 pol.
Item no.: 69SE0071

Cable Peltier pcb
Cable Peltier pcb
Item no.: 69SE0072

Protecting cover
Protecting cover
Item no.: 6960SE05

system wiring pcb
system wiring pcb
Item no.: 69SE0087

Peltier Board
Peltier Board
Item no.: 69SE0070

null indicator subassembly
null indicator subassembly
Item no.: 69SE0086

pressure plate (level indicator)

Door handle, top
Door handle, top
Item no.: 69SE0079

Cover heat sink
Cover heat sink
Item no.: 69SE0054

Carton
Carton
Item no.: 69SE0954

Base plate weighing chamber D50

Cushion set
Cushion set
Item no.: 69SE0955

Locking slide
Locking slide
Item no.: 69SE0052

data IO/Power IN pcb
data IO/Power IN pcb
Item no.: 69SE0075

level indicator
level indicator
Item no.: 69B12133