Skip to content Skip to navigation menu

Secura® Analytical Balances with Internal Adjustment, 0.1 mg

The Secura® Analytical Balance is the perfect choice for highly regulated laboratories that require tools equipped for unmatched precision, accuracy and security.

Top Features of the Secura® Analytical Balance

  • Intuitive SmartTouch user interface
  • Ergonomic draft shield
  • Automatic internal calibration and adjustment capability and 24/7 level monitoring
  • Integrated applications that improve laboratory efficiency
  • Plug & Play feature eliminates the need for additional software or external, manual calculation

Popular Applications for the Secura® Analytical Balance

  • High-precision weighing tasks like filter weighing and formulation, in addition to various applications such as determining:
  • Density Determination
  • Peak Hold
  • Percentage Weighing
  • Unstable Conditions
  • And Check Weighing

Item no.:  SECURA124-1S

Price:  $4,320.00

 

Designed With Researchers in Mind

Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors. Our next-gen Start Assistant makes learning the varied functions of Secura® Analytical Balances simple, while a user-optimized SmartTouch interface makes operation and navigation a breeze. Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors.

Integrated Applications Introduce Unmatched Versatility

The integrated applications that arrive with Secura® Analytical Balances are designed to dramatically expand the capability of Secura® balances. These applications allow Secura® balances to perform ultra-precise weight measurements, determine the density of liquids and solids, independently measure components of mixtures, generate useful statistics and carry out complex conversions at the click of a button.

Plug & Play Compatibility

Secura®’s Plug & Play feature allows researchers to quickly and securely evaluate, save and transfer laboratory data between devices without additional software or complex settings. The Secura® Analytical Balance uses Plug & Play and a micro USB cord to easily connect to laboratory printers and computers. Secura®’s PC-Direct feature transfers data files directly to the Microsoft Office application of your choice for easy calculations and analysis. This advanced compatibility makes the Secura® Analytical Balance the perfect tool to realize the full potential of your laboratory devices and equipment while elevating result precision and accuracy.

Brochure

Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 7.2 MB

Datasheet

Data Sheet Secura®
en 1.3 MB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB

Applications

  • Application Area
    • Research and development
    • Production
    • QC/QA
    • Other
    • Pharma
    • Chemical Industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 90 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Readability
    0.1 mg
  • Repeatability
    0.1 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    2 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.2 mg
  • Minimum Sample Weight according to USP (optimal)
    82 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Analytical balance
  • Brand
    Secura®
Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

GPP8 AC-Plug EU, UK, US
Item no.
6971790

$85.80

GPP8 AC-Plug EU, UK, US

Protecting cover
Item no.
6960SE02

Self-adhesive Thermopaper 5 x 24m

Power supply GPP8 for AR, BR, KR

Printer paper, YDP02/03/04, 57mmX40m,5ea

Thermopaper 5 x 24m
Item no.
69Y03287

Printingpaper + thermotransferfoil 90m

Self-adhesiv paper+thermotransf.foil 90m

Printer ribbon cass. for Epson

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Knob Weight
Item no.
YCW612-AC-02

$419.80

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Side cover
Item no.
69SE0017

Supporting pan D90
Item no.
69SE0005

Cover glass
Item no.
69SE0015

levelling screw
Item no.
69B20005

Clamping ring
Item no.
69SE0019

Display module, complete
Item no.
69SE0013

Lateral slide, left
Item no.
69SE0022

Dust cover
Item no.
6960SE03

Cushion set
Item no.
69SE0951

Lifting device
Item no.
69SE0031

null indicator subassembly

Protecting cover
Item no.
6960SE01

Lateral slide, right
Item no.
69SE0018

pressure plate (level indicator)

Pan connection UeSi 0,1-1mg

application pcb (needs to be programmed)

Frame cover
Item no.
69SE0014

Carton
Item no.
69SE0950

Torx screw driver T20
Item no.
69SE0024

Spirit level with current output

Pan D90
Item no.
69SE0001

board data I/O - power IN
Item no.
69SE0082

Shield- and centering ring

Front glass
Item no.
69SE0016

Ground plate
Item no.
69SE0026

Base plate
Item no.
69SE0021

Frame, cpl.
Item no.
69SE0023

Sensor pcb analysis (needs to be progr.)

Housing complete - SECURA
Item no.
69SE0084

Customers Also Purchased

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More