Skip to content Skip to navigation menu

Secura® Precision Balances with Internal Adjustment, 10 mg

The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.

Top Features of the Secura® Precision Balance

  • Touch-screen menu for quick and easy navigation
  • An ergonomic, detachable draft shield for easy cleaning and balancing
  • 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
  • Temperature and time-controlled calibration to ensure accuracy and precision
  • Secure and convenient compatibility with a variety of laboratory devices
  • A host of integrated applications for advanced measurements and easy data storage and transfer

Popular Applications for the Secura® Precision Balance

  • Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples

Item no.:  SECURA1102-1S

Price:  $2,515.00

 

Advanced Level Monitoring and Security

Secura® Precision Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Precision Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Precision Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Precision Balance to the needs of your laboratory or research center.

Built-In Applications Provide Unmatched Versatility

Secura® Precision Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.

Exceptional Ergonomics and Intuitive Control

Secura® Precision Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.

Brochure

Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 7.2 MB

Datasheet

Data Sheet Secura®
en 1.3 MB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB

Dimensions

  • Dimensions WxDxH
    218 × 360 × 94 mm
  • Weighing Chamber Height
    N/A

Features

  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Repeatability
    10 mg
  • Safety Level
    Configurable in three levels
  • Typical Stabilization Time
    ≤1 s

General Specifications

  • Linearity
    20 mg
  • Minimum Sample Weight according to USP (optimal)
    8.2 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g
Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Thermopaper 5 x 24m
Item no.
69Y03287

Printer ribbon cass. for Epson

Printingpaper + thermotransferfoil 90m

Protecting cover
Item no.
6960SE01

Self-adhesive Thermopaper 5 x 24m

Power supply GPP8 for AR, BR, KR

Printer paper, YDP02/03/04, 57mmX40m,5ea

Self-adhesiv paper+thermotransf.foil 90m

GPP8 AC-Plug EU, UK, US
Item no.
6971790

Dust cover
Item no.
6960SE03

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Knob Weight
Item no.
YCW612-AC-02

$419.80

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Lifting device
Item no.
69SE0032

Cushion set
Item no.
69SE0953

Spirit level with current output

Protecting cover
Item no.
6960SE02

application pcb (needs to be programmed)

Pan connection EMK 10mg
Item no.
69SE0029

Sensor pcb precision (needs to be progr)

Shield ring
Item no.
69SE0009

Pan D180
Item no.
69SE0003

Carton
Item no.
69SE0952

Display module, complete
Item no.
69SE0013

Supporting pan 2F
Item no.
69SE0008

pressure plate (level indicator)

Housing complete - SECURA
Item no.
69SE0084

rubber ring for pan support

levelling screw
Item no.
69B20005

null indicator subassembly

board data I/O - power IN
Item no.
69SE0082

Customers Also Purchased

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Secura® Micro Balance with Internal Adjustment, 0.002 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More