Skip to content Skip to navigation menu

Secura® Precision Balance 1,100 g|10 mg, Internal Adjustment, Verified China

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item no.:  SECURA1102-1CN

Price:  $3,082.00

Availability:  For more information please log in

1 Piece
   

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results
  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
  • GLP-|GMP-compliant printouts
  • Standard password security features for protection against tampering and unauthorized access
  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Brochure

Standard-Laborwaagen Quintix® + Secura®. Schneller und sicherer zu besseren Ergebnissen.
de 1.9 MB
Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Bilance da laboratorio standard Quintix® e Secura® - Più rapidità e affidabilità per risultati migliori
it 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Quintix® 및 Secura® 표준형 실험실 저울: 더 빠르고 정확한 결과를 얻기 위한 계량
ko 2.1 MB
Quintix® and Secura® Standard Laboratory Balances: Reliable Weighing for Faster and Better Results
en 7.0 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB
宣传手册:Secura®电子天平
zh 14.4 MB

Datasheet

Secura®
de 1.3 MB
Data Sheet Secura®
fr 1.3 MB
Data Sheet Secura®
en 1.3 MB
Data Sheet Secura®
it 1.3 MB
Secura®
ru 1.3 MB
Secura®
es 1.3 MB

User Manual

User Manual Secura®, Quintix®, Practum®
en 17.9 MB
ユーザーマニュアル Secura®, Quintix®, Practum®
13.0 MB
Manual de usuario Secura®, Quintix®, Practum®
es 13.0 MB
用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Benutzerhandbuch Secura®, Quintix®, Practum®
de 12.8 MB
Manuale utente Secura®, Quintix®, Practum®
it 12.9 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Dimensions

  • Weighing Chamber Height
    N/A
  • Weighing Pan Diameter
    ⌀ 180 mm

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    None
  • Linearity
    20 mg
  • Minimum Sample Weight according to USP (typical)
    8.2 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g

Power Requirements

  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

eShop Dynamic Attributes

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Research and development
    • Production
    • QC/QA
    • Other
    • Pharma
    • Chemical Industry
    • Automotive
  • Balance Type
    Precision balance
  • Calibration History
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Readability
    10 mg
  • Repeatability
    10 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    1 s
  • Underfloor Weighing
    Yes
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,530.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC03-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC04-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Demo Box for Precision Balances
Demo Box for Precision Balances
Item no.: YDB-SECURA-P

$540.00

Accessories for weights and weight sets

LCD Remote Display
LCD Remote Display
Item no.: YRD03Z

$555.00

Additional display for standard lab balances

Standard Laboratory Printer

$980.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,225.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

SartoCollect Software
SartoCollect Software
Item no.: YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Protecting cover
Protecting cover
Item no.: 6960SE01

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Self-adhesiv paper+thermotransf.foil 90m

Printingpaper + thermotransferfoil 90m

Power supply GPP8 for AR, BR, KR

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Dust cover
Dust cover
Item no.: 6960SE03

Self-adhesive Thermopaper 5 x 24m

Printer paper, YDP02/03/04, 57mmX40m,5ea

Printer ribbon cass. for Epson

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

pan
pan
Item no.: YWP03G

$24.00

Accessories for weights and weight sets

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Data Cable mini USB,RS232 25-pin

$59.00

Accessories for weights and weight sets

Glass Draft Shield for mg-Balances

$310.00

Accessories for weights and weight sets

Balance Table
Balance Table
Item no.: YWT09

$2,190.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,330.00

Balance table made of natural stone, with vibration dampeners.

Density Determination Kit for Lab Balances

$815.00

Density kit for balances

Density Determination Kit for Lab Balances

$925.00

Density kit for balances

External Battery Pack
External Battery Pack
Item no.: YRB11Z

$630.00

External, rechargeable battery pack

Ionizing Blower
Ionizing Blower
Item no.: YIB01-0UR

$1,895.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Protecting cover
Protecting cover
Item no.: 6960SE02

Shield ring
Shield ring
Item no.: 69SE0009

Pan D180
Pan D180
Item no.: 69SE0003

Display module, complete
Display module, complete
Item no.: 69SE0013

Supporting pan 2F
Supporting pan 2F
Item no.: 69SE0008

levelling screw
levelling screw
Item no.: 69B20005

Pan connection EMK 10mg
Pan connection EMK 10mg
Item no.: 69SE0029

rubber ring for pan support
rubber ring for pan support
Item no.: 69SE0040

Sensor pcb precision (needs to be progr)

pressure plate (level indicator)

application pcb (needs to be programmed)

Spirit level with current output

Housing complete - SECURA
Housing complete - SECURA
Item no.: 69SE0084

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

Lifting device
Lifting device
Item no.: 69SE0032

Customers Also Purchased

Secura® Micro Balance 21 g|0.002 mg, Internal Adjustment

Secura® Micro Balance 21 g|0.002 mg, Internal Adjustment

Learn More
Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Learn More