Secura® Precision Balances with Internal Adjustment, 10 mg

The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.

Top Features of the Secura® Precision Balance

  • Touch-screen menu for quick and easy navigation
  • An ergonomic, detachable draft shield for easy cleaning and balancing
  • 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
  • Temperature and time-controlled calibration to ensure accuracy and precision
  • Secure and convenient compatibility with a variety of laboratory devices
  • A host of integrated applications for advanced measurements and easy data storage and transfer

Popular Applications for the Secura® Precision Balance

  • Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples

Price (USD):
$2,770.00
Item No.: 
SECURA1102-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Advanced Level Monitoring and Security

Secura® Precision Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Precision Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Precision Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Precision Balance to the needs of your laboratory or research center.

Built-In Applications Provide Unmatched Versatility

Secura® Precision Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.

Exceptional Ergonomics and Intuitive Control

Secura® Precision Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.

Applications

  • Application
    Research  
  • Application Area
    • Production  
    • QC/QA  
    • Pharma  
    • Chemical industry  
    • Automotive  
  • Industry
    • Pharma / Biotech  
    • General Lab  
    • Governmental lab  
    • Academic  
    • Automotive  
    • Pharmacies  
    • Chemical  
  • Special Laboratory Applications
    • Mixing  
    • Components  
    • Statistics  
    • Conversion  
  • Standard Laboratory Applications
    • Weighing  
    • Density  
    • Percentage  
    • Check Weighing  
    • Peak Hold  
    • Counting  
    • Unstable Conditions  
    • Animal Weighing  

Calibration

  • Calibration History
    Yes  

Compliance Information

  • GLP/GMP Compliant Printout
    Yes  
  • Legal Verification
    Non-verified  
  • Regulatory Requirements
    • GLP  
    • GMP  

Connections (Data)

  • Data Interface
    Mini USB  
  • Data Transfer
    • Direct transfer to Windows® applications  
    • Programmable interval for data output  
    • Data transfer protocols SBI - table format - text format  

Connections (Physical)

  • Connectivity
    • PC-direct data transfer  
    • Plug & Play to Sartorius printer  

Dimensions

  • Dimensions WxDxH
    218 × 360 × 94 mm  
  • Weighing Chamber Height
    N/A  
  • Weighing Pan Diameter
    ⌀ 180 mm  

Features

  • Adjustment
    Internal automatic (isoCAL)  
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain  
  • Display
    Colored Touchscreen  
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield  
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean  
  • Leveling
    Real-Time Level Support  
  • Password Protection
    Yes  
  • Repeatability
    10 mg  
  • SQmin Function
    Yes  
  • Safety Level
    Configurable in three levels  
  • Sample Identifier
    Yes  
  • Scale Interval
    10 mg  
  • Tamper Protection
    Password protection  
  • Typical Stabilization Time
    ≤1 s  
  • Underfloor Weighing
    Yes  

General Specifications

  • Chemical Resistance
    Yes  
  • Draft Shield
    None  
  • Linearity
    20 mg  
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8.2 g  
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N  

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g  

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz  

Product Information

  • Balance Type
    Precision balance  
  • Brand
    Secura®  
  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Data Cable mini USB,RS232 25-pin

    $71.80

    Data Cable mini USB,RS232 25-pin

  • Glass Draft Shield for mg-Balances

    $381.00

    Glass Round Draft Shield

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • Self-adhesiv paper+thermotransf.foil 90m

  • Self-adhesive Thermopaper 5 x 24m

  • Dust cover
    Item no.
    6960SE03

  • Power supply GPP8 for AR, BR, KR

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    $96.80

    GPP8 AC-Plug EU, UK, US

  • Pan D180
    Item no.
    69SE0003

  • rubber ring for pan support

  • Carton
    Item no.
    69SE0952

  • Display module, complete
    Item no.
    69SE0013

  • Cushion set
    Item no.
    69SE0953

  • Pan connection EMK 10mg
    Item no.
    69SE0029

  • board data I/O - power IN
    Item no.
    69SE0082

  • Shield ring
    Item no.
    69SE0009

  • Spirit level with current output

  • null indicator subassembly

  • Sensor pcb precision (needs to be progr)

  • Supporting pan 2F
    Item no.
    69SE0008

  • Lifting device
    Item no.
    69SE0032

  • bayonet locking for shield ring

    $45.10

  • application pcb (needs to be programmed)

  • Housing complete - SECURA
    Item no.
    69SE0084