Skip to content Skip to navigation menu

SartoConnect data bridge, scale#PC, 15 m

The data bridge between Sartorius scales and the PC.

Item no.:  YSC01L15

   

SartoConnect is a Windows program for transmission of measured data. Data coming in through the serial interface can be inserted – together with additional information – directly into the desired PC application (e.g.: MS Word, MS Excel, MS Access...).

  • PC display for IS platforms, remote display for all Sartorius weighing instruments
  • Remote control of the connected weighing technology using SBI commands from a PC
  • Connectivity over RS-232 to a standard PC running Windows 95/98/2000/NT/XP®
  • Weighing data passed to other applications (Excel, Word, Access) automatically
  • Graphic and spreadsheet evaluations of weight values (in Excel) also possible, for user-oriented display and processing on a PC or server
  • Programmable connection to process logic controller through DDE
  • Customized software applications (e.g. Excel, Access…) for SartoConnect Density Determination, Statistics… - Please ask your sales consultant.

Data transfer software SartoConnect with RS232C standard cable 15 m

Equipment Supplied

- Program disk or CD, special RS-232 connecting cable for weighing instrument with built-in dongle and enclosed leaflet